IESNA:LM-63-2002
[TEST]P1197577
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-850-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 5000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4274
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
626.6 641.6 649.8 642.5 618 568.3 528.6 527.5 547.5 575.1
616.6 672 744.1 842.5 952.7 1058.9 1168.7 1287.9 1421.5 1537
1592.5 1563.5 1455.3 1258.2 920.3 589 403.2 293 213.6 158.3
114.5 87.5 70.3 51.7 29.5 10.4 0
626.6 645.2 653.6 646.8 622.8 573.3 533 529.3 548.2 574.7
614.4 668.4 737.5 832.3 944.6 1051.9 1163.2 1283.9 1419 1539
1603.2 1583.7 1483.7 1304.3 982 627.1 427.7 311.6 226.8 167.4
121.3 92.8 73.7 57.4 33.3 13.6 0
626.6 644.1 653.2 648.2 627.5 583.5 540.7 534.1 550.9 577.4
613.7 665.9 733.9 822.6 934.1 1056.8 1163.9 1270.3 1406.3 1537.4
1618.8 1626.3 1554.4 1367.8 1060.9 699.6 494.2 368.3 274.4 199.3
144.9 108.2 82.1 69.4 42 14.7 0
626.6 643 654.1 653.6 640.5 608.7 566.5 546.3 553.4 575.1
608.5 653.8 713 788.3 881.3 985.6 1095.9 1209.9 1337.2 1479.1
1600.7 1655.3 1624.5 1509.5 1271.8 898.3 605.8 466.1 368.3 285.8
218.6 160.1 112.7 79.1 56.7 22.2 0
626.6 643 657 662.7 656.6 638.2 604.8 575.8 570.2 583.3
610.1 649.8 698.3 761.3 839.8 932.1 1033.5 1139.8 1256.9 1395.9
1549 1675.3 1726.3 1681 1522.2 1186.1 766.8 499.6 384.4 311.2
249 199.3 152.9 109.3 69.9 30.4 0
626.6 641.4 657.7 670.8 675.8 672.2 656.6 632.1 613.5 611.9
626.6 657 699.4 752.5 819.4 902.4 1000.1 1108.8 1221.9 1344.6
1496.8 1664.4 1805.5 1873.7 1837.2 1650.1 1228.3 726.9 404.4 273.1
208 156 116.8 80.5 49.2 20.4 0
626.6 641.1 658.4 677 692.2 702.6 706.5 702.4 691.9 685.4
692.6 714.8 748.4 791.7 850.2 926.9 1019.9 1126.9 1246.4 1373.9
1502.5 1649.2 1825.4 2030.9 2205.8 2259.3 2116 1642 994.7 492.4
245.6 152.4 99.3 60.6 34.7 13.4 0
626.6 638.9 657 679.5 701.9 723 746.1 768.8 787.6 804.2
823 845.7 875.9 917.6 975.9 1054.1 1152.3 1265.7 1390.9 1521.5
1647.6 1772.8 1911.6 2104.2 2399.9 2769.6 3046.7 3034 2579.1 1874.4
1095.4 503.9 203.4 102.7 45.6 13.2 0
626.6 637.1 653.4 676.1 701.2 730 764.1 803.1 846.8 895.6
953.4 1017.8 1085.2 1158.2 1243.7 1349.2 1470.1 1599.8 1730.2 1851.5
1967.2 2076 2182.2 2294.7 2454.6 2725.6 3156 3574.4 3565.4 3063.7
2137 1013.3 320.2 121.8 56.7 18.6 0
626.6 634.1 649.8 670.8 696.2 726.4 762 802.8 846.8 899.2
960.9 1030.8 1106.1 1191.6 1296.6 1427.2 1582.5 1759.4 1925.9 2082.4
2229.1 2361.6 2478.1 2602.6 2763.9 3028.3 3447.4 3879.2 3994 3612.5
2541.2 1018.3 271 104.8 46.5 13.8 0
626.6 633.4 648.2 668.4 691.9 718.9 752.9 791.5 834.6 883.8
941.6 1006.3 1075 1151.6 1244.6 1361.2 1501.4 1655.1 1809.6 1957.7
2099.6 2233.9 2360.9 2493.8 2666.8 2926.3 3369.9 3758.6 3849.5 3496.7
2561.6 1075.4 284.4 105.7 41.5 11.6 0
626.6 631.2 643.9 662 683.1 707.4 737.3 771.1 807.4 848.9
896.3 948.9 1001.7 1058.9 1128.1 1213.6 1318.3 1434.7 1553.3 1671.2
1786.9 1894.2 1995.8 2106.4 2259.7 2514.4 2890.9 3208.4 3190.9 2834.2
2082.2 877.7 233.4 88.9 34.2 8.8 0
626.6 630 640.2 655.7 673.3 693.5 718 743.9 770.2 798.3
829.8 862.7 892.6 918.5 946.2 980.6 1025.5 1079.7 1138.7 1202
1268.4 1335.3 1402.2 1482.8 1609.1 1844.7 2172.2 2377.7 2228.4 1864.2
1323.3 555.2 153.1 60.3 25.9 7.7 0
626.6 625.5 629.6 637.3 645.2 653.4 660 661.1 652.9 633.4
602.8 562 512.5 460.6 409.8 369.2 339.5 320.7 314.1 318.2
333.2 349.9 356.5 349.3 333.6 308.4 261 197.5 150.8 122
97.5 76.4 58.3 41.5 25.6 9.5 0
626.6 619.4 616 613.5 609.6 600.8 581.5 549.7 504.8 457.7
418 386.5 362.6 342.9 327.3 316.1 307.5 301.6 297.3 293.7
286.4 274.4 257.9 236.8 210.7 184.8 164.6 147.9 131.3 114.5
97.5 81 63.7 44.9 27 9.1 0
626.6 613 601.7 588.1 570.4 543.4 508.2 473.8 445.4 422.3
402.3 384.9 369.7 355.2 340.9 327.5 316.6 307.5 299.1 288.7
274.4 256.5 239.7 226.1 213.2 198 181 163.5 148.1 132.4
112.9 93.9 73.7 53.3 31.1 14.3 0
626.6 606.9 586.3 562.4 533.6 501.4 476.7 460.8 447.9 433.9
418 401.6 385.5 369.9 353.6 335.9 318.4 303.2 290.5 279
268.7 259.9 252.2 243.3 230.2 210.7 191.6 176.2 161 145.1
128.6 110.4 91.2 69.9 46.3 24.7 0
626.6 604.8 575.4 543.4 511.2 486 474 469.5 463.3 452
436.1 416.6 396.2 376.2 355.6 333.4 311.4 292.3 278.5 269.7
261.9 255.6 249.7 233.8 213.9 204.3 194.1 183.2 170.1 156
140.6 125.4 109.1 86.4 65.3 37.4 0
626.6 600.5 565.4 528.9 498.7 482.4 479.9 482.2 479.7 467.9
449.3 426.8 400.7 378.3 353.8 332.9 315.2 296.6 279.6 264.7
253.1 245.4 230.9 213 205.2 195.7 185.5 174.9 163.5 151
137.4 126.5 108.6 89.1 67.6 38.8 0
626.6 597.6 558.1 519.1 492.6 482.6 486 491.5 489.9 478.5
457.9 431.4 402.1 371.9 346.3 333.6 318.6 296.2 270.1 250.6
238.1 230.6 213.2 202.8 194.1 184.4 173.7 162.4 150.1 137.4
125 115.7 96.8 77.3 58.3 35.6 0
626.6 596 551.3 512.8 489.2 482.8 489 495.5 495.1 483.7
462.7 435 402.8 367.6 337.5 323.2 302.8 275.3 251.3 236.5
226.1 218.4 203.2 195.3 185.7 176.2 165.1 154 142.2 129.7
119.5 122.5 90.5 66.9 49.4 20.6 0
626.6 597.8 554 514.1 490.1 483.3 488.7 496.4 496.4 485.1
464 436.3 404.4 369 337.9 323.9 303.2 275.1 252 236.5
225.2 218.6 202.3 194.6 185.3 176.2 165.6 154.2 142.9 129.7
117.9 111.1 84.1 66.9 51 29.5 0
